Caterpillar 236B3

Caterpillar 236B3

Price
26,880 USD
Year
2011
Working hours
3122 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236B3
CategorySkid Steer Loaders
Serial NumberA9H01092
Unit Number456904
Catalog NumberCU4310101
Manufacturing Year2011
Hours3122 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$26,880
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information**ROPS, W/HEAT, NO DOOR**
0P0800 / 3053 / 03/26/18
2011 CATERPILLAR 236B SKIDSTEER
AS IS / AS RECEIVED
BELT, SEAT, 2" SUSPENSION
CONTROL, 1SPD, PROP AUX, DLX
COUNTERWEIGHT, MACHINE
ENGINE,TIER4 INTERIM COMPLIA
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
QUICK COUPLER, MANUAL
SELF-LEVELING
BUCKET-GP, 68"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Inspection cover under rear damaged
  • No
  • No
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo Door with machine.
  • Good
  • Fair
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Photos
tires
  • Tires are new!
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearNoNoNo
Right FrontNoNoNo
Right RearNoNoNo
Left FrontNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone