Caterpillar 236B

Caterpillar 236B

Price
19,500 USD
Year
2006
Working hours
6321 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236B
CategorySkid Steer Loaders
Serial NumberHEN03865
Unit Number447632
Catalog NumberCU2467193
Manufacturing Year2006
Hours6321 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$ 19,500
Tax-
Price Including Tax-
Features
Accessories
BUCKETBUCKET
Additional InformationENCLOSED CAB/HEAT/AC
CONTROL,1-SPD,HORN,WT, DELUXE
HYDRAULICS, PROPORTIONAL
DOOR, CAB, POLYCARBONATE
BELT, SEAT, 2" SUSPENSION
COUNTERWEIGHT, MACHINE
QUICK COUPLER, HYDRAULIC
SELF-LEVELING
AXLE, STANDARD APPLICATION
TIRES AT 30-40%
AS IS/ AS RECEIVED
BUCKET-GP, 68 W/BOCE
2006 CATERPILLAR 236B SKID STEER
6321/4/16/16
HOT LIST PRICING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone