Caterpillar 236 C3 2S

Caterpillar 236 C3 2S

Price
40,850 USD
Year
2015
Working hours
184 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236 C3 2S
CategorySkid Steer Loaders
Serial NumberBGZ01842
Unit NumberCTE00267
Catalog NumberCU2531875
Manufacturing Year2015
Hours184 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$40,850
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information236D SSL DCA2
BELT, SEAT, 2"
CAB, (A/C), (C3)
CONVERSION ARRGMT
DOOR, CAB, GLASS
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
RADIO READY
SEAT, AIR SUSP,VIN
TWO SPEED
236D SSL TIER4 FIN
DISPLAY, ADV, LCD
FAN, COOLING, DMND
HYDRAULICS, PRO WT
QUICK COUPLER, ELE
PRICED 7/10/17 EK
TIRES, 10X16.5 8PR
PACKAGE, PRFM (H2)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone