Caterpillar 232D

Caterpillar 232D

Price
30,000 USD
Year
2017
Working hours
359 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 232D
CategorySkid Steer Loaders
Serial NumberDPR00920
Unit Number1184953
Catalog NumberCU4344302
Manufacturing Year2017
Hours359 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$30,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional InformationAUXILIARY HYDRAULICS
BUCKET
HYDRAULICS, STANDARD FLOW
LIGHTING
OROPS
PRODUCT LINK
SELF LEVELING
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • GoodOROPS
  • GoodAdditional fabricated hold down added
  • Good
  • Good
  • FairRight slightly bent
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • No
  • YesTaken 6-8-2018 @ 359 hrs
safety items
  • Good
  • Good
  • YesROPS ISO 2008, FOPS ISO 2005
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good359 hrs
  • GoodInstalled February 2017
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • YesROPS ISO 2008, FOPS ISO 2005
  • N/A
  • 95%
engine
  • GoodServiced 6-8-2018 @ 359 hrs
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodPerformed service 6-8-2018 @ 359 hrs
  • Good
  • GoodTurbo
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • GoodFloat
  • GoodServiced 6-8-2018 @ 359 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • GoodWear present
  • Good
  • GoodWear present
  • FairCupped between teeth
  • Good
  • Good
  • GoodManual coupler
  • FairWorn
  • 66 inch
  • A4173BK20680
comments, misc. repairs, general remarks
  • Retail Good
tires
  • No
  • No
  • 10x16.5 NHS
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMitas SK-0222100NoNoNo
Left RearMitas SK-0222100NoNoNo
Right FrontMitas SK-0222100NoNoNo
Right RearMitas SK-0222100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone