Caterpillar 232D

Caterpillar 232D

Price
33,000 USD
Year
2016
Working hours
41 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 232D
CategorySkid Steer Loaders
Serial NumberDPR00354
Unit NumberEQN062951
Catalog NumberCU2492994
Manufacturing Year2016
Hours41 h
CountryUnited States
LocationSalina, KS
Pricing
Price Excluding Tax$33,000
Tax-
Price Including Tax-
Features
Additional Information232D SSL
232D SSL DCA3
BATTERY, 880 CCA, HD
BELT, SEAT, 2"
CAB, (A/C) (C3)
CONVERSION ARRGMT
DISPLAY, ADV, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE BLOCK, 120V
HYDRAULICS, PRO WT
PKG, PERF, (H2)
QUICK COUPLER, ELE
RADIO READY
SEAT, AIR SUSP, VINYL
SKID STEER LOADERS
TIRES, 10 X 16.5 8PR
TWO SPEED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible defects.
  • Good
  • Good
  • Good
  • Good
  • YesMinor dirt.
  • NoNo samples were taken at this time.
safety items
  • Good
  • Good
  • YesROPS certificate, ISO:3471-2008. FOPS certificate, ISO:3449-2005 Level I.
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSeat belt manufacture date was Sept. 2015.
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • The machine is equipped with a parts manual that is in CD form.
engine
  • FairNormal use.
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Red, ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • FairThe BOE is worn an estimated 60%.
  • Good
  • Good
  • Good
  • .52 cubic yard
  • 65SSGP113997
  • The machine is equipped with a Caterpillar 66" general purpose bucket.
tires
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCaterpillar2396NoNoNo
Left RearCaterpillar2396NoNoNo
Right FrontCaterpillar2396NoNoNo
Right RearCaterpillar2396NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone