Caterpillar 226D

Caterpillar 226D

Price
36,300 USD
Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226D
CategorySkid Steer Loaders
Serial NumberHRD02107
Unit NumberEQN087861
Catalog NumberCU4353484
Manufacturing Year2017
Hours1 h
CountryUnited States
LocationGering, NE
Pricing
Price Excluding Tax$36,300
Tax-
Price Including Tax-
Features
Additional Information226D SKID STEER LOADER HRC
BATTERY, HEAVY DUTY, DISC
BUCKET-GP, 68", BOCE
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 10/16.5 CAT 8PR
TWO SPEED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible defects are present
  • Good
  • Good
  • Good
  • Good
  • YesDirt
  • NoNo samples taken at this time
safety items
  • Good
  • Good
  • YesROPS certificate: ISO:3471-2008 FOPS certificate: ISO:3449-2005 Level 1
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe seat belt was manufactured in April 2017
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • FairNormal use
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Red, ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
tires
  • 10-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCaterpillar2292NoNoNo
Left RearCaterpillar2292NoNoNo
Right FrontCaterpillar2292NoNoNo
Right RearCaterpillar2292NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone