Caterpillar 226D

Caterpillar 226D

Price
32,000 USD
Year
2016
Working hours
134 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226D
CategorySkid Steer Loaders
Serial NumberHRD00631
Unit NumberEQN068581
Catalog NumberCU2538120
Manufacturing Year2016
Hours134 h
CountryUnited States
LocationGering, NE
Pricing
Price Excluding Tax$32,000
Tax-
Price Including Tax-
Features
Additional Information226D SKID STEER LOADER HRC
BATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 10/16.5 CAT 8PR
TWO SPEED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible defects are present.
  • Good
  • Good
  • Good
  • Good
  • NoMinor dirt.
  • NoNo samples were taken at this time.
safety items
  • Good
  • Good
  • YesROPS certificate, ISO:3471-2008. FOPS certificate, ISO:3449-2005 Level I.
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe seat belt was manufactured in Nov. 2015.
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • FairNormal use.
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Red, ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • .52 cubic yard
  • 65SSGP118338
  • The machine is equipped with a Caterpillar 66" general purpose bucket.
tires
  • 10-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCaterpillar2292NoNoNo
Left RearCaterpillar2292NoNoNo
Right FrontCaterpillar2292NoNoNo
Right RearCaterpillar2292NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone