Caterpillar 226D C3

Caterpillar 226D C3

Price
34,650 USD
Year
2015
Working hours
542 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226D C3
CategorySkid Steer Loaders
Serial NumberHRD00365
Unit NumberLKC01682U
Catalog NumberCU2376752
Manufacturing Year2015
Hours542 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$34,650
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationLANE 2 ORDER
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, USA
PACKAGE, PERFORMANCE, (H2)
CONTROL, ISO, PROP, WT
ONE SPEED
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, GLASS
RADIO, AM/FM, BLUETOOTH
DISPLAY, BASIC, ANTI-THEFT
BATTERY, 850 CCA, HEAVY DUTY
SEAT BELT, 2"
FAN, COOLING, DEMAND
TIRES, 10/16.5 GA 8PR
QUICK COUPLER, MANUAL
COUNTERWEIGHT,MACHINE,EXTERNAL
INSTRUCTIONS, ENGLISH
PACK, DOMESTIC TRUCK
HEATER, ENGINE BLOCK, 120V
PRICED 10/30/17 CR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe step on the rear of the bucket is bent.REPAIR
  • Yes
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe machine has 136 hours on it.
  • GoodThe seat belt expires Jan 2019.
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • The fuel tank is approx 65% full.
engine
  • PoorThe outer air cleaner is plugged.REPAIR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • NoThe coolant and d/e oil levels are low. REPAIR
  • No
  • NoThe connector hose on the turbo drain tube is seeping. REPAIR
  • No
  • The coolant level is low, red antifreeze.
  • The engine oil pressure is normal.
  • The smoke is normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe cap is missing on the aux wiring harness on the front left side of the loaded frame. REPAIR
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • GoodThe right front wheel has plastic wrapped around the wheel seal area. REPAIR
  • Good
  • Good
  • Good
bucket
  • GoodThe bucket has a small dent in it at the rear center. LEAVE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORM 200 HOUR SERVICE
tires
  • No
  • No
  • The tires are 10-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxy16NoNoNo
Left RearGalaxy17NoNoNo
Right FrontGalaxy16NoNoNo
Right RearGalaxy16NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone