Caterpillar 226B3LRC

Caterpillar 226B3LRC

Price
28,600 USD
Year
2015
Working hours
670 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226B3LRC
CategorySkid Steer Loaders
Serial NumberDXZ00876
Unit Number10067984
Catalog NumberCU4235747
Manufacturing Year2015
Hours670 h
CountryChile
LocationSantiago
Pricing
Price Excluding Tax$28,600
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional InformationSHIPPING/STORAGE PROTECTION
LANE 2 ORDER
CONVERSION ARRANGEMENT
COUNTERWEIGHT, MACHINE
HYDRAULIC OIL, STANDARD
BELT, SEAT, 2" SUSPENSION
QUICK COUPLER, MANUAL
INSTRUCTIONS, ISO
FAN, COOLING, STANDARD
ROPS, OPEN (C1)
BATTERY, STANDARD, 650 CCA
CONTROL, PROP AUX, DELUXE
SELF-LEVELING, NONE
TIRES, 10/16.5 GA 8PR
PACKING, CONTAINER
YEAR OF MANUFACTURE PLATE
INSTRUCTIONS, SPANISH
BUCKET-GP, BOCE 66"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Conrado Baeza Gilabert
Chile
Telephone:+56 2 26797768
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone