Caterpillar 226B3

Caterpillar 226B3

Price
31,900 USD
Year
2012
Working hours
468 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226B3
CategorySkid Steer Loaders
Serial NumberMWD03572
Unit Number11A18735
Catalog NumberCU1681494
Manufacturing Year2012
Hours468 h
CountryUnited States
LocationYakima, WA
Pricing
Price Excluding Tax$31,900
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional InformationC2.2 TIER4 ENG SN:CYS17661
LANE 2 ORDER
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, NACD
ROPS, ENCLOSED WITH A/C (C3)
DOOR, CAB, GLASS
ENGINE,TIER4 INTERIM COMPLIANT
SELF-LEVELING
BATTERY, HEAVY DUTY, 880 CCA
BELT, SEAT, 3" SUSPENSION
FAN, COOLING, DEMAND
TIRES, 10X16.5 8PR CAT
QUICK COUPLER, HYDRAULIC
INSTRUCTIONS, ENGLISH
HEATER, ENGINE BLOCK, 120V
COUNTERWEIGHT, MACHINE
PACK, DOMESTIC TRUCK
CONTROL, PROP AUX, DELUXE, WT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone