Caterpillar 226B3

Caterpillar 226B3

Price
32,721 USD
Year
2015
Working hours
925 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226B3
CategorySkid Steer Loaders
Serial NumberMWD07114
Unit NumberEQ00000144
Catalog NumberCU4414787
Manufacturing Year2015
Hours925 h
CountryUnited States
LocationKY
Pricing
Price Excluding Tax$32,721
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional Information226B3 SKID STEER LOADER DCA 3
226B3 SSL EPA FLEX HRC NA
BATTERY, HEAVY DUTY, 880 CCA
BELT, SEAT, 2" SUSPENSION
CAROLINA CDC - - AVAILABILITY
CONTROL, PROP AUX, DELUXE
CONVERSION ARRANGEMENT
COUNTERWEIGHT, MACHINE
DOOR, CAB, GLASS
FAN, COOLING, STANDARD
HEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
QUICK COUPLER, HYDRAULIC
ROPS, ENCLOSED WITH A/C (C3)
SELF-LEVELING
SHIPPING/STORAGE PROTECTION
TIRES, 10X16.5 8PR CAT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone