Caterpillar 226B3

Caterpillar 226B3

Price
29,000 USD
Year
2015
Working hours
646 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226B3
CategorySkid Steer Loaders
Serial NumberMWD07302
Unit Number033618
Catalog NumberCU2239020
Manufacturing Year2015
Hours646 h
CountryUnited States
LocationEscondido, CA
Pricing
Price Excluding Tax$29,000
Tax-
Price Including Tax-
Features
Additional Information*BATTERY, STANDARD, 650 CCA
*BELT, SEAT, 2" SUSPENSION
*CONTROL, PROP AUX, DELUXE
*CONVERSION ARRANGEMENT
*FAN, COOLING, STANDARD
*HYDRAULICS, STANDARD FLOW
*QUICK COUPLER, MANUAL
*ROPS, OPEN (C1)
*226B3 SSL EPA FLEX HRC NA
*SELF-LEVELING, NONE
CAROLINA CDC - - AVAILABILITY
HJ4X47
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
SHIPPING/STORAGE PROTECTION
TIRES, 10X16.5 8PR CAT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Gus Pena
Telephone:+1 858 6747030
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone