Caterpillar 226B3 C3

Caterpillar 226B3 C3

Price
37,600 USD
Year
2015
Working hours
221 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226B3 C3
CategorySkid Steer Loaders
Serial NumberMWD07850
Unit NumberCTE00284
Catalog NumberCU2544697
Manufacturing Year2015
Hours221 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$37,600
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
ENGINEENGINE
Additional Information226B3 SSL FLEX HRC
CONVERSION ARRANGEMENT
BATTERY, HEAVY DUTY, 880 CCA
BELT, SEAT, 2"
CONTROL, PROP AUX, DELUXE
COUNTERWEIGHT, MACHINE
DOOR, CAB, GLASS
FAN, COOLING, STANDARD
HEATER, ENGINE BLOCK, 120V
INSTRUCT,ANSI,NACD
INSTRUCTIONS, ENGLISH
PRICED 07/26/17 DA
QUICK COUPLER, MANUAL
ROPS, ENCLOSED WITH A/C (C3)
SELF-LEVELING
TIRES, 10X16.5 8PR CAT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone