Caterpillar 216B3LRC

Caterpillar 216B3LRC

Price
21,000 USD
Year
2014
Working hours
3580 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 216B3LRC
CategorySkid Steer Loaders
Serial NumberDSN01079
Unit NumberCH010601
Catalog NumberCU4255985
Manufacturing Year2014
Hours3580 h
CountryChile
LocationSantiago
Pricing
Price Excluding Tax$21,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
CONVERSION ARRANGEMENT
TIRES, 10X16.5 8PR CAT
COUNTERWEIGHT, MACHINE
QUICK COUPLER, MANUAL
INSTRUCTIONS, ISO
FAN, COOLING, STANDARD
BATTERY, STANDARD, 650 CCA
SELF-LEVELING, NONE
CONTROL, BASIC
PACKING, CONTAINER
YEAR OF MANUFACTURE PLATE
INSTRUCTIONS, SPANISH
BUCKET-GP, BOCE 60"
ROPS, OPEN (C0)
BELT, SEAT, 2" STATIC
CONFIGURATION, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Conrado Baeza Gilabert
Chile
Telephone:+56 2 26797768
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone