Bobcat S550

Bobcat S550

Price
36,500 USD
Year
2017
Working hours
117 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBobcat S550
CategorySkid Steer Loaders
Serial NumberAHGM12762
Unit Number456568
Catalog NumberCU4329795
Manufacturing Year2017
Hours117 h
CountryUnited States
LocationDenver/commerce City, CO
Pricing
Price Excluding Tax$36,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
BEACONBEACON
2 SPEED TRAVEL2 SPEED TRAVEL
Additional Information2017 BOBCAT S550 SKIDSTEER
AS IS / AS RECEIVED
AUXILILARY HYDRAULICS
BATTERY, HEAVY DUTY
BICS/ CONTROL SYSTEM
CAB/HEAT/AC
COOLING SYSTEM, SMART FAN
DISPLAY & ACTIVITY MONITOR
ENGINE M2-SERIES, TIER 4
HYDRAULICS STANDARD
LIFT ARMS & RIDE CONTROL
ROPS/FPOS CAB
SELF-LEVELING
SUSPENSION SEAT & BELT 2"
BACK-UP ALARM & HORN
KEYLESS START
TIRES, 10/16.5
BUCKET-GP, 62"
SELECTABLE CONRTOLS
117 GD 12/11/18
HAND (H) & FOOT CONTROLS
QUICK COUPLER BOBTACH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone