Bobcat S550

Bobcat S550

Price
36,500 USD
Year
2017
Working hours
257 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBobcat S550
CategorySkid Steer Loaders
Serial NumberAHGM12764
Unit Number456571
Catalog NumberCU4329796
Manufacturing Year2017
Hours257 h
CountryUnited States
LocationDenver/commerce City, CO
Pricing
Price Excluding Tax$36,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
BEACONBEACON
2 SPEED TRAVEL2 SPEED TRAVEL
Additional InformationAS IS / AS RECEIVED
AUXILILARY HYDRAULICS
BACK-UP ALARM & HORN
BATTERY, HEAVY DUTY
BICS/ CONTROL SYSTEM
CAB/HEAT/AC
COOLIN SYSTEM, SMART FAN
DISPLAY & ACTIVITY MONITOR
ENGINE M2 SERIES, TIER 4
HYDRAULICS , STANDARD
LIFT ARMS & RIDE CONTROL
ROPS/FOPS CAB
SELF-LEVELING
SUSPENSION SEAT & BELT 2"
KEYLESS START
SELECTABLE CONTROLS
BUCKET, GP 68"(S/N A4179BK21744)
2017 BOBCAT S550 SKIDSTEER
QUICK COUPLER BOBTACH
HAND (H) & FOOT CONTROLS
NEW TIRES, 10/16.5 (6/13/18)
257 GD 12/11/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone