Hamm 3410

Hamm 3410

Price
87,500 USD
Year
2011
Working hours
1245 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHamm 3410
CategorySingle drum rollers
Serial NumberH1791479
Unit NumberH1791479
Catalog NumberCU4361529
Manufacturing Year2011
Hours1245 h
CountryUnited States
LocationShelby Twp., MI
Pricing
Price Excluding Tax$87,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
Additional InformationLIGHTING
OROPS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • drum
  • tires
general appearance
  • Good
  • FairLight faded,
  • Good
  • Good
safety items
  • GoodWorking
  • GoodROPS
  • Good
gauges, operator station, console
  • Good
  • Good
  • Lower seat cushion weathered, torn
engine
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • Blue / clean
  • Deutz 4-cylinder turbo model TCD 2012 L04 2V
  • Warning light goes out when started
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
transmission
  • GoodOperates good two speed working,
steering
  • GoodNo movement in center pin area
  • Good
  • Good
  • Good
hydraulics
  • GoodSteering cylinders dry
  • Good
  • GoodTwo speed travel working
  • Good
  • Good
  • Good
  • GoodVibrating system operates good in both speeds
drum
  • Good
  • Good
  • Good
  • GoodIn place and in good condition
  • Good
  • Good
  • 84in wide drum
tires
  • Light weathering in thread area
  • 23.1-R26
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearHamm (multi purpose)1860NoNoNo
Right RearHamm (multi-purpose)1860NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone