Caterpillar CS74B

Caterpillar CS74B

Price
160,000 USD
Year
2015
Working hours
1088 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS74B
CategorySingle drum rollers
Serial NumberLCB00137
Unit NumberLKE02595
Catalog NumberCU2174704
Manufacturing Year2015
Hours1088 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$160,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLANE 3 ORDER
ENGINE, TIER 4 CERTIFIED
NO BLADE
SCRAPER, STEEL, FRONT
SEAT, CLOTH
CAB, ROPS/FOPS WITH AC
PRODUCT LINK, SATELLITE PL321
SEAT BELT, 3"
FUEL SYSTEM, DOOR
TIRES, 23,1-26 TI 8PR
FREQUENCY, FIXED
INSTRUCTIONS, N AMER, CAB
OIL, HYDR, FACTORY FILLED
MIRRORS, REARVIEW,INTERNAL
TANK, STANDARD
SENSOR, DRIVE POWER
LIGHTS, UPGRADED
INLAND FREIGHT, HEAVY/WIDE
PACK, DOMESTIC TRUCK
PRICED 05/15/17 DA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone