Caterpillar CS68B

Caterpillar CS68B

Price
128,896 USD
Year
2015
Working hours
800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS68B
CategorySingle drum rollers
Serial NumberMMS00174
Unit Number487086
Catalog NumberCU4380524
Manufacturing Year2015
Hours800 h
CountryCanada
LocationSaskatoon, SK
Pricing
Price Excluding Tax$128,896
Tax-
Price Including Tax-
Features
Accessories
EPA LABELEPA LABEL
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationFREQUENCY, VARIABLE
CAB, ROPS/FOPS WITH AC
ENGINE, EPA FLEX
EPA US COMPLIANT
FUEL SYSTEM, DOOR
LIGHTING, WARNING
LIGHTS, UPGRADED
MIRRORS, REARVIEW,INTERNAL
NO BLADE
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL321
SCRAPER, STEEL, FRONT & REAR
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER
SUN SCREEN
SUN VISOR, FRONT
TIRES, FLOTATION, 12PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADA (SASKATCHEWAN)See InventoryWebsiteSelect contact
Corey Wilton
Canada
Telephone:+1 306 949 6232
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone