Caterpillar CS66B

Caterpillar CS66B

Price
155,000 USD
Year
2015
Working hours
1406 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS66B
CategorySingle drum rollers
Serial NumberS6600118
Unit NumberS6600118
Catalog NumberCU2554535
Manufacturing Year2015
Hours1406 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$155,000
Tax-
Price Including Tax-
Features
Accessories
TRANSMISSION GUARDTRANSMISSION GUARD
Additional InformationCAB
A/C
8PR FLOTATION TIRES
SUN SCREEN
NIGHTTIME LIGHTS
VARIABLE FREQUENCY
DELUXE SEAT CLOTH
POLY SCRAPER
3" SEAT BELT
CE CERT
FRONT SUN VISOR
INTERNAL REARVIEW MIRRORS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone