Caterpillar CS56B

Caterpillar CS56B

Price
173,500 USD
Year
2016
Working hours
933 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategorySingle drum rollers
Serial NumberS5600193
Unit Number442230
Catalog NumberCU2465987
Manufacturing Year2016
Hours933 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$173,500
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationC4.4 ENGINE
ENGINE, TIER 4F/STAGE 4
PRODUCT LINK, SATELLITE PL631
OIL, HYDR, FACTORY FILLED
CAB, ROPS/FOPS WITH A/C
SEAT, CLOTH, DELUXE
SEAT BELT, 2"
SCREEN, STANDARD
NO COMPACTION SENSOR
TIRES, 23,1-26 TI 8PR
FREQUENCY, FIXED
SCRAPER, STEEL, FRONT
NO BLADE
0P0800/ 439 MWL 1/10/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone