Caterpillar CS56B

Caterpillar CS56B

Price
125,000 USD
Year
2014
Working hours
1878 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategorySingle drum rollers
Serial NumberL8H00875
Unit Number459562
Catalog NumberCU4347396
Manufacturing Year2014
Hours1878 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$125,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information2014 CATERPILLAR CS56B COMPACTOR
AS IS / AS RECEIVED
BEACON, ROTATING, CAB
CAB, ROPS/FOPS WITH AC
CLEAN EMISSIONS MODULE, TIER4
CS56B VIBRATORY COMPACTOR
ENGINE AR PRIM
ENGINE, TIER 4 CERTIFIED
FREQUENCY, FIXED
LIGHTS, NIGHTTIME
MIRRORS, REARVIEW, EXTERNAL
NO BLADE
OIL, HYDR, FACTORY FILLED
PRODUCT LINK PL421
SCRAPER, STEEL, FRONT & REAR
SCREEN, STD
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER
TIRES, FLOTATION, 8PR
0P0800 /1795 / 06/20/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone