Caterpillar CS56B

Caterpillar CS56B

Price
135,000 USD
Year
2016
Working hours
905 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategorySingle drum rollers
Serial NumberS5600201
Unit Number442231
Catalog NumberCU2465988
Manufacturing Year2016
Hours905 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$135,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationAM-FM RADIO / CD PLAYER
C4.4 ENGINE
CAB, ROPS/FOPS WITH A/C
ENGINE, TIER 4F/STAGE 4
FREQUENCY, FIXED
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
NO BLADE
NO COMPACTION SENSOR
OIL, HYDR, FACTORY FILLED
PRODUCT LINK, SATELLITE PL631
RPM INDUSTRIES,QUICK-EVAC SYSTEM
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
TIRES, 23,1-26 TI 8PR
0P0800/697 MWL 5/10/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone