Caterpillar CS56B

Caterpillar CS56B

Price
213,390 USD
Year
2015
Working hours
2408 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategorySingle drum rollers
Serial NumberL8H01042
Unit Number436951
Catalog NumberCU2132243
Manufacturing Year2015
Hours2408 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$213,390
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationC4.4 ENGINE
PRODUCT LINK,PL321,SATELLITE
ENGINE, TIER 4 CERTIFIED
NO PRODUCT LINK
OIL, HYDR, FACTORY FILLED
CAB, ROPS/FOPS WITH AC
SEAT, CLOTH, DELUXE
SEAT BELT, 2"
SCREEN, STANDARD
NO COMPACTION SENSOR
TIRES, FLOTATION, 8PR
FREQUENCY, FIXED
SCRAPER, STEEL, FRONT
NO BLADE
AM/FM RADIO-CD PLAYER
RPM INDUSTRIES,QUICK-EVAC SYSTEM
INSTRUCTIONS, N AMER, CAB
0P0720
DFPW/$7,066.00
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone