Caterpillar CS56B

Caterpillar CS56B

Price
136,000 USD
Year
2015
Working hours
844 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategorySingle drum rollers
Serial NumberL8H01185
Unit NumberLKE02934
Catalog NumberCU2229699
Manufacturing Year2015
Hours844 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$136,000
Tax-
Price Including Tax-
Features
Additional Information*SENSOR, DRIVE POWER
*SUN SCREEN
*SUN VISOR, FRONT
*TIRES, FLOTATION, 8PR
CERTIFICATE OF ORIGIN
INLAND FREIGHT
INSTRUCTIONS, N AMER, CAB
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PRICED 10/30/17 CR
*CAB, ROPS/FOPS WITH AC
*CS56B VIBRATORY COMPACTOR
*ENGINE, EPA FLEX
*FREQUENCY, FIXED
*LIGHTS, UPGRADED
*NO BLADE
*NO PRODUCT LINK
*OIL, HYDR, FACTORY FILLED
*SCRAPER, STEEL, FRONT
*SCREEN, STANDARD
*SEAT BELT, 3"
*SEAT, CLOTH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone