Caterpillar CS56B

Caterpillar CS56B

Price
134,688 USD
Year
2016
Working hours
905 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategorySingle drum rollers
Serial NumberS5600254
Unit NumberE131319
Catalog NumberCU2352620
Manufacturing Year2016
Hours905 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$134,688
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationENGINE TIER RATING: T4F
SINGLE DRUM
SMOTH DRUM
TIRE SIZE REAR: 23,1-26 TI 8PR
VIBRATORY SYSTEM
PRODUCT LINK: 23,1-26 TI 8PR
ROPS: 23,1-26 TI 8PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone