Caterpillar CS56B

Caterpillar CS56B

Price
150,604 USD
Year
2017
Working hours
1261 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategorySingle drum rollers
Serial NumberS5600446
Unit NumberE136006
Catalog NumberCU2526959
Manufacturing Year2017
Hours1261 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$150,604
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationENGINE TIER RATING: T4F
SINGLE DRUM
SMOTH DRUM
TIRE SIZE REAR: 23, 1-26
VIBRATORY SYSTEM
ROPS: OPEN
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone