Caterpillar CS56B

Caterpillar CS56B

Price
149,472 USD
Year
2015
Working hours
1606 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategorySingle drum rollers
Serial NumberL8H01077
Unit Number436952
Catalog NumberCU2157545
Manufacturing Year2015
Hours1606 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$149,472
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationINSTRUCTIONS, N AMER, CAB
NO COMPACTION SENSOR
NO BLADE
CAB, ROPS/FOPS WITH AC
C4.4 ENGINE
FREQUENCY, FIXED
PRODUCT LINK,PL321,SATELLITE
SCRAPER, STEEL, FRONT
OIL, HYDR, FACTORY FILLED
ENGINE, TIER 4 CERTIFIED
SEAT, CLOTH, DELUXE
SCREEN, STANDARD
RPM INDUSTRIES,QUICK-EVAC SYSTEM
SEAT BELT, 2"
AM/FM RADIO-CD PLAYER
0P0800/744 BR 9/8/16
NO PRODUCT LINK
TIRES, FLOTATION, 8PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone