Caterpillar CS56B

Caterpillar CS56B

Price
117,300 USD
Year
2016
Working hours
3417 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategoryCompactors
Serial NumberS5600238
Unit NumberPGN0395
Catalog NumberCU2461388
Manufacturing Year2016
Hours3417 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 117,300
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

CAB, ROPS/FOPS WITH A/C
CS56B 2016
CS56B VIBRATORY COMPACTOR
ENGINE, TIER 4F/STAGE 4
FREQUENCY, FIXED
INSTRUCTIONS, NA CAB
LANE 1 ORDER
LIGHTS, UPGRADED
MIRRORS, REARVIEW,INTERNAL
NO BLADE
NO PRODUCT LINK
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, CLOTH
SENSOR, DRIVE POWER
SUN SCREEN
SUN VISOR, FRONT
TIRES, 23,1-26 TI 8PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone