Caterpillar CS56

Caterpillar CS56

Price
75,000 USD
Year
2008
Working hours
7126 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56
CategorySingle drum rollers
Serial NumberFCS00124
Unit NumberFCS00124
Catalog NumberCU4357069
Manufacturing Year2008
Hours7126 h
CountryUnited States
LocationTroy, IL
Pricing
Price Excluding Tax$75,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
DRUMS, COMPACTDRUMS, COMPACT
Additional InformationCAB A/C
84" SMOOTH
VIBRATORY SINGE DRUM SMOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • drum
  • tires
general appearance
  • Good
  • Good
  • FairAverage scrapes and scratches for hours on machine.
  • Good
safety items
  • Good
  • Good
  • FairGlass cracked on front left panel and front right panel.
  • Good
gauges, operator station, console
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • 1/8
  • N
  • N/A
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 75%
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Rear75NoNoNo
Right Rear75NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone