Caterpillar CS54B

Caterpillar CS54B

Price
129,904 USD
Year
2018
Working hours
575 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS54B
CategorySingle drum rollers
Serial NumberCS500492
Unit NumberE138930
Catalog NumberCU4280954
Manufacturing Year2018
Hours575 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$129,904
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationROPS: 23,1-26
TIRE SIZE REAR: 23,1-26
ENGINE TIER RATING: T4F
SMOTH DRUM
VIBRATORY SYSTEM
PRODUCT LINK: 23,1-26
SINGLE DRUM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone