Caterpillar CS54B

Caterpillar CS54B

Price
124,900 USD
Year
2015
Working hours
908 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS54B
CategorySingle drum rollers
Serial NumberL4H00621
Unit Number15V06394
Catalog NumberCU2239830
Manufacturing Year2015
Hours908 h
CountryUnited States
LocationAnchorage, AK
Pricing
Price Excluding Tax$124,900
Tax-
Price Including Tax-
Features
Additional Information*AXLE, WITHOUT BRAKES
*CAB, ROPS/FOPS WITH AC
*CS54B VIBRATORY COMPACTOR
*ENGINE, EPA FLEX
*FREQUENCY, FIXED
*LIGHTS, UPGRADED
*MIRRORS, REARVIEW,INTERNAL
*NO PRODUCT LINK
*OIL, HYDR, FACTORY FILLED
*SCRAPER, STEEL, FRONT
*SCREEN, STANDARD
*SEAT BELT, 3"
*SEAT, CLOTH
*SENSOR, DRIVE POWER
*TIRES, FLOTATION, 8PR
CERTIFICATE OF ORIGIN
ENG SN: C7N34071 MSO: ABRBE
INLAND FREIGHT
INSTRUCTIONS, N AMER, PLATFORM
LANE 1 ORDER
PACK, DOMESTIC TRUCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone