Caterpillar CS54B

Caterpillar CS54B

Price
124,660 USD
Year
2017
Working hours
580 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS54B
CategorySingle drum rollers
Serial NumberCS500383
Unit NumberE134205
Catalog NumberCU2518709
Manufacturing Year2017
Hours580 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$124,660
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationENGINE TIER RATING: T4F
PRODUCT LINK: 23, 1-26
ROPS: 23, 1-26
SINGLE DRUM
SMOTH DRUM
TIRE SIZE REAR: 23, 1-26
VIBRATORY SYSTEM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone