Caterpillar CS54B

Caterpillar CS54B

Price
128,248 USD
Year
2018
Working hours
649 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS54B
CategorySingle drum rollers
Serial NumberCS500502
Unit NumberE138929
Catalog NumberCU4280967
Manufacturing Year2018
Hours649 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$128,248
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationROPS: OPEN
PRODUCT LINK: INCLUDES
ENGINE TIER RATING: T4F
TIRE SIZE REAR: 23, 1-26
SMOTH DRUM
VIBRATORY SYSTEM
SINGLE DRUM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone