Caterpillar CS54B

Caterpillar CS54B

Price
125,000 USD
Year
2015
Working hours
2112 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS54B
CategorySingle drum rollers
Serial NumberL4H00485
Unit NumberL4H00485
Catalog NumberCU2324463
Manufacturing Year2015
Hours2112 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$125,000
Tax-
Price Including Tax-
Features
Additional InformationFREQUENCY, FIXED
CERTIFICATE OF ORIGIN
SCREEN, STANDARD
ENGINE, TIER 4 CERTIFIED
INLAND FREIGHT
OIL, HYDR, FACTORY FILLED
NO COMPACTION SENSOR
AXLE, WITHOUT BRAKES
LIGHTS, UPGRADED
MIRRORS, REARVIEW, EXTERNAL
SEAT BELT, 3"
SCRAPER, STEEL, FRONT
TIRES, FLOTATION, 8PR
SEAT, VINYL
NO PRODUCT LINK
LANE 3 ORDER
PLATFORM, ROPS/FOPS
PACK, DOMESTIC TRUCK
INSTRUCTIONS, N AMER, PLATFORM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone