Caterpillar CS54B

Caterpillar CS54B

Price
102,856 USD
Year
2015
Working hours
1108 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS54B
CategorySingle drum rollers
Serial NumberL4H00582
Unit NumberE127527
Catalog NumberCU2254446
Manufacturing Year2015
Hours1108 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$102,856
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationENGINE TIER RATING: T4
SINGLE DRUM
SMOTH DRUM
VIBRATORY SYSTEM
PRODUCT LINK: T4
ROPS: T4
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone