Caterpillar CS54B

Caterpillar CS54B

Price
101,936 USD
Year
2016
Working hours
1503 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS54B
CategorySingle drum rollers
Serial NumberCS500259
Unit NumberE130356
Catalog NumberCU2369404
Manufacturing Year2016
Hours1503 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$101,936
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationENGINE TIER RATING: T4F
SINGLE DRUM
SMOTH DRUM
TIRE SIZE REAR: 23,1-26 TI 8PR
VIBRATORY SYSTEM
PRODUCT LINK: INCLUDES
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone