Caterpillar CS44B

Caterpillar CS44B

Price
108,192 USD
Year
2016
Working hours
567 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS44B
CategorySingle drum rollers
Serial NumberCS300239
Unit NumberE130331
Catalog NumberCU2366222
Manufacturing Year2016
Hours567 h
CountryUnited States
LocationSafford, AZ
Pricing
Price Excluding Tax$108,192
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationENGINE TIER RATING: T4
SINGLE DRUM
TIRE SIZE REAR: 14,9-24 BS 6PR
VIBRATORY SYSTEM
ROPS: 14,9-24 BS 6PR
PRODUCT LINK: 14,9-24 BS 6PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone