Caterpillar CP74B

Caterpillar CP74B

Price
175,000 USD
Year
2015
Working hours
1424 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP74B
CategorySingle drum rollers
Serial NumberL7B00128
Unit NumberLKE02577
Catalog NumberCU2158506
Manufacturing Year2015
Hours1424 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$175,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationBLADE, LEVELING
PAD, ROUND
FREQUENCY, FIXED
SENSOR, DRIVE POWER
PRODUCT LINK, SATELLITE PL321
SEAT BELT, 3"
SEAT, CLOTH, DELUXE
ENGINE, TIER 4 CERTIFIED
OIL, HYDR, FACTORY FILLED
SUN VISOR, FRONT
MIRRORS, REARVIEW,INTERNAL
LIGHTS, UPGRADED
LIGHTING, WARNING
INSTRUCTIONS, N AMER, CAB
CAB, ROPS/FOPS WITH AC
SCREEN, STANDARD
TIRE, TRACTION
PACK, DOMESTIC TRUCK
SUN SCREEN
LANE 3 ORDER
INLAND FREIGHT, HEAVY/WIDE
PRICED 09/11/17 DA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone