Caterpillar CP56B

Caterpillar CP56B

Price
210,000 USD
Year
2017
Working hours
1014 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56B
CategorySingle drum rollers
Serial NumberP5600334
Unit Number448528
Catalog NumberCU4278458
Manufacturing Year2017
Hours1014 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$210,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information5LB FIRE EXTINGUISHER
AM-FM RADIO / CD PLAYER
BLADE, LEVELING
C4 ENGINE
CAB, ROPS/FOPS WITH A/C
ENGINE, TIER 4F/STAGE 4
FREQUENCY, VARIABLE
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANGUAGES, OPTION 1
OIL, HYDR, FACTORY FILLED
PAD, ROUND
PRODUCT LINK, CELLULAR PL641
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER
TIRE, TRACTION
0P0800/508 GD 1/15/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone