Caterpillar CP56B

Caterpillar CP56B

Price
177,775 USD
Year
2016
Working hours
690 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56B
CategorySingle drum rollers
Serial NumberP5600179
Catalog NumberCU4359717
Manufacturing Year2016
Hours690 h
CountryCanada
LocationSurrey, BC
Pricing
Price Excluding Tax$177,775
Tax-
Price Including Tax-
Features
Additional Information*CC4
84" PADFOOT DRUM
CAB WITH AIR CONDITIONER, BEACON
EPA DECAL
FIRESTONE SUPER ALL-TRACTION 23.8 PR TIRES @ 90% REMAINING
NEXT SERVICE DUE @ 839 HOURS
CAB WITH AIR CONDITIONING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone