Caterpillar CP56B

Caterpillar CP56B

Price
145,000 USD
Year
2015
Working hours
1307 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56B
CategorySingle drum rollers
Serial NumberLHC00623
Unit Number441504
Catalog NumberCU2393482
Manufacturing Year2015
Hours1307 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$145,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationC4.4 ENGINE
ENGINE, TIER 4 CERTIFIED
NO PRODUCT LINK
OIL, HYDR, FACTORY FILLED
CAB, ROPS/FOPS WITH AC
SEAT, CLOTH
SEAT BELT, 3"
SCREEN, STANDARD
SENSOR, DRIVE POWER
TIRES, TRACTION, 8PR
FREQUENCY, FIXED
PAD, ROUND
BLADE, LEVELING
LIGHTS, UPGRADED
SUN SCREEN
AM/FM RADIO-CD PLAYER
SUN VISOR, FRONT
0P0800/ 939 MWL 1/10/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone