Caterpillar CP56B

Caterpillar CP56B

Price
256,377 USD
Year
2016
Working hours
945 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56B
CategorySingle drum rollers
Serial NumberP5600198
Unit Number442227
Catalog NumberCU2465989
Manufacturing Year2016
Hours945 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$256,377
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationC4.4 ENGINE
PRODUCT LINK, SATELLITE PL631
ENGINE, TIER 4F/STAGE 4
OIL, HYDR, FACTORY FILLED
CAB, ROPS/FOPS WITH A/C
SEAT, CLOTH, DELUXE
SEAT BELT, 2"
SCREEN, STANDARD
SENSOR, DRIVE POWER
TIRE, TRACTION
FREQUENCY, FIXED
PAD, ROUND
BLADE, LEVELING
INSTRUCTIONS, NA CAB
INSTALLATION, CAB
0P0720
AM-FM RADIO / CD PLAYER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone