Caterpillar CP56B

Caterpillar CP56B

Price
139,000 USD
Year
2015
Working hours
2894 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56B
CategorySingle drum rollers
Serial NumberLHC00746
Unit NumberLHC00746
Catalog NumberCU2488369
Manufacturing Year2015
Hours2894 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$139,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationPAD, ROUND
PACK, DOMESTIC TRUCK
SEAT BELT, 2"
LANE 3 ORDER
SEAT, VINYL
INSTRUCTIONS, N AMER, PLATFORM
PLATFORM, ROPS/FOPS
NO BLADE
BEACON, ROTATING
FREQUENCY, FIXED
ENGINE, EPA FLEX
OIL, HYDR, FACTORY FILLED
TIRES, TRACTION, 8PR
SCREEN, STANDARD
NO COMPACTION SENSOR
PRODUCT LINK, SATELLITE PL321
INLAND FREIGHT
MIRRORS, REARVIEW, EXTERNAL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone