Caterpillar CP56B

Caterpillar CP56B

Price
213,200 USD
Year
2015
Working hours
1469 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56B
CategorySingle drum rollers
Serial NumberLHC00654
Unit Number15V06403
Catalog NumberCU2417678
Manufacturing Year2015
Hours1469 h
CountryUnited States
LocationYakima, WA
Pricing
Price Excluding Tax$213,200
Tax-
Price Including Tax-
Features
Additional Information*BLADE, LEVELING
*CAB, ROPS/FOPS WITH AC
*CP56B VIBRATORY COMPACTOR
*ENGINE, TIER 4 CERTIFIED
*FREQUENCY, FIXED
*GUARD, TRANSMISSION
*LIGHTS, UPGRADED
*NO PRODUCT LINK
*OIL, HYDR, FACTORY FILLED
*PAD, ROUND
*SCREEN, STANDARD
*SEAT BELT, 3"
*SEAT, CLOTH
*SENSOR, DRIVE POWER
*SUN SCREEN
*SUN VISOR, FRONT
*TIRES, TRACTION
ENG SN: C7N31460 MSO: ABRBK
INLAND FREIGHT
LANE 1 ORDER
PACK, DOMESTIC TRUCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone