Caterpillar CP56B

Caterpillar CP56B

Price
113,300 USD
Year
2014
Working hours
1217 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56B
CategorySingle drum rollers
Serial NumberLHC00419
Unit NumberEQ0073438
Catalog NumberCU4348868
Manufacturing Year2014
Hours1217 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$113,300
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
Additional InformationOROPS, 84" X 60" PAD FOOT FRONT DRUM VIBRATORY COMPACTOR, FIXED FREQUENCY, REAR TRACTION TIRES, T4I

FIXED FREQUENCY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone