Caterpillar CP56B

Caterpillar CP56B

Price
On Request
Year
2015
Working hours
2 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56B
CategorySingle drum rollers
Serial NumberLHC00660
Unit NumberMRS15048
Catalog NumberCU4360051
Manufacturing Year2015
Hours2 h
CountryUnited States
LocationTX
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationPLATFORM, ROPS/FOPS
PRODUCT LINK, SATELLITE PL321
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, VINYL
TIRES, TRACTION, 8PR
FREQUENCY, VARIABLE
CERTIFICATE OF ORIGIN
ENGINE, TIER 4 CERTIFIED
INLAND FREIGHT
INSTRUCTIONS, N AMER, PLATFORM
LANE 3 ORDER
NO BLADE
NO COMPACTION SENSOR
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PAD, ROUND
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone