Caterpillar CP56B

Caterpillar CP56B

Price
155,000 USD
Year
2015
Working hours
900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56B
CategorySingle drum rollers
Serial NumberLHC00628
Unit NumberE0026315
Catalog NumberCU4284368
Manufacturing Year2015
Hours900 h
CountryUnited States
LocationPasco, WA
Pricing
Price Excluding Tax$155,000
Tax-
Price Including Tax-
Features
Accessories
LEVELING BLADELEVELING BLADE
Additional Information3 YEAR/ 5000 HOUR POWERTRAIN+HYD THRU 7-15-18
CLEAN EMISSIONS MODULE / TIER 4 - INTERIM - SER# ACA092131A
CP56B
CP56B VIBRATORY COMPACTOR
ENGINE AR PRIM - SER# C7N30515
ENGINE, TIER 4 CERTIFIED
FREQUENCY, VARIABLE
FUEL SYSTEM, DOOR
INSTRUCTIONS, NORTH AMERICAN
MACHINE ID# E0026315
OIL, HYDR, FACTORY FILLED
PAD, ROUND
PLATFORM, ROPS/FOPS
PRODUCT LINK, PL321, ROPS/FOPS
SEAT BELT, 2"
SEAT, VINYL
SENSOR, DRIVE POWER
TIRES, TRACTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone