Caterpillar CP56B

Caterpillar CP56B

Price
182,022 USD
Year
2018
Working hours
945 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56B
CategorySingle drum rollers
Serial NumberP5600417
Unit Number0P5600417
Catalog NumberCU4310238
Manufacturing Year2018
Hours945 h
CountryUnited States
LocationBaton Rouge, LA
Pricing
Price Excluding Tax$182,022
Tax-
Price Including Tax-
Features
Additional InformationFREQUENCY, VARIABLE
CAB, ROPS/FOPS WITH A/C
ENGINE, TIER 4F/STAGE 4
FUEL SYSTEM, DOOR
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANE 3 ORDER
LANGUAGES, OPTION 1
LIGHTING, WARNING
NO BLADE
NO COMPACTION SENSOR
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PAD, ROUND
PRODUCT LINK, CELLULAR PL641
SEAT BELT, 2"
SEAT, CLOTH
TIRE, TRACTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone