Caterpillar CP56B

Caterpillar CP56B

Price
115,000 USD
Year
2014
Working hours
1923 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56B
CategorySingle drum rollers
Serial NumberLHC00538
Unit Number433520
Catalog NumberCU2043679
Manufacturing Year2014
Hours1923 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$115,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information1923/GD 2/11/19
AM/FM RADIO / CD PLAYER
BLADE, LEVELING
C4 ENGINE
CAB, ROPS/FOPS WITH AC
ENGINE, TIER 4 CERTIFIED
FREQUENCY, FIXED
NO PRODUCT LINK
PAD, ROUND
RPM INDUSTRIES,QUICK-EVAC SYSTEM
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER
TIRES, TRACTION, 8PR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • blade
  • drum
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • GoodROPS
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Good
drum
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Drum size 85" wide and 51" diameter
tires
  • Tire size 23.1-26 nylon
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearFirestone4875NoNoNo
Right RearFirestone4775NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone